3.6.1.1 Absolute Maximum Ratings

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device, as this is a stress rating only. Functional operation of the device at these or any other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

ParametersMin.Typ.Max.Unit
Operating temperature–55+125°C
Storage temperature–65+150°C
Voltage on any pin except RESET with respect to ground–0.5VCC + 0.5V
Voltage on RESET with respect to ground–0.5+13.0V
Maximum Operating Voltage6.0V
DC current per I/O pin40.0mA
DC current VCC and GND pins200.0mA
Injection current at VCC = 0V±5.0(1)mA
Injection current at VCC = 5V±1.0mA
Note:
  1. Maximum current per port = ±30 mA