Introduction
The SAMA7G5 Series SiP integrates the Arm® Cortex®-A7 processor-based SAMA7G54 MPU with a DDR3L SDRAM. By combining the SAMA7G54 with a DDR3L SDRAM in a single package, PCB routing complexity, area and number of layers are reduced in the majority of cases. This makes board design easier and more robust by facilitating design for EMI, ESD and signal integrity.
The following DDR3L SDRAM memory densities are available:
- 1-Gbit DDR3L SDRAM
- 2-Gbit DDR3L SDRAM
- 4-Gbit DDR3L SDRAM