Embedded Trace module with
instruction trace stream, including 16 Kbytes of Arm CoreSight™ Embedded
Trace buffer
32 Kbytes of L1 data cache,
32 Kbytes of L1 instruction cache
256 Kbytes of L2 cache
Up to 1 GHz operating
frequency
Voltage and frequency scaling
support
64-bit generic timers
Internal Memory Architecture
128 Kbytes of internal
SRAM
80 Kbytes of maskable ROM,
embedding a secure bootloader (boot on QSPI NOR, SD, e.MMC)
96 Kbytes ROM for NAND Flash
ECC tables
40 Kbytes ROM for
crypto-libraries (RSA, ECC, etc.)
11 Kbytes of internal
OTP
16-bit high-bandwidth, DDR3L
SDRAM up to 533 MHz, up to 4 Gbits
External Memory Support
16-bit static memory
controller, FPGA support with synchronous clock
8-bit SLC and MLC NAND
controller with up to 32-bit error correcting code
One 8-bit high-speed memory
card host e.MMC 5.1 (HS400), SD3.0 SDR104 mode support
Two 4-bit high-speed memory
card hosts e.MMC 4.51 (HS200), SD3.01 SDR104 mode support
One octal Serial Peripheral
Interface running up to 200 MHz DDR
One quad Serial Peripheral
Interface
System
Power-on reset cells, reset
controller, shutdown controller, Watchdog and secure Watchdog Timers running
on internal slow RC oscillator (32 kHz typical) and real-time clock running
on a slow crystal oscillator (32.768 kHz)
Two internal trimmed RC
oscillators with typical values: 32 kHz and 12 MHz
Two crystal oscillators:
32.768 kHz and 20 to 50 MHz
Eight PLLs for core, system
bus and peripherals, serial interfaces, DDR I/Os, pixel clock, audio, USB,
MIPI CSI-2 and Ethernet
Two 32-channel DMAs with
per-channel security configuration
One 8-channel DMA dedicated
to memory-to-memory transactions
Eight programmable clock
output signals
Power Considerations
Different power domains and
modes to reduce power consumption
Low-power consumption in
Backup mode with 5 Kbytes of secure backup SRAM and DDR-SDRAM in
Self-Refresh mode
Low-power with SRAM and
register retention, wake-up from various events (USB, CAN, Ethernet WOL,
FLEXCOMs), internal events (RTC, timer) and I/O activity
Embedded LDOs for MIPI CSI-2,
analog and PLLs, to enable low-cost power management solutions
Optimum connection to
Microchip MCP16501/2 PMICs to enter and exit various power modes of the
application
Multimedia Peripherals
Audio
Two synchronous
serial controllers, each with 16 channels of up to 32-bit TDM
data
One inter-IC sound
multi-channel controller with TDM256 support
Up to two 4-channel
pulse density microphone controllers; support for eight microphones
in parallel
One Sony/Philips
digital interface transmitter and receiver
Audio sample rate
converter including four stereo channels
Image
Image sensor
controller, ITU-R BT. 601/656 supporting up to eight megapixels for
still images and 60 fps in 720p mode, 8 bits, raw Bayer, YCbCr,
monochrome, camera ISP
2-lane MIPI CSI-2
(D-PHY) and 12-bit RGB interface support
Peripherals
Two high-speed USB devices
and three high-speed USB hosts sharing three on-chip transceivers
One 10/100/1000 Gigabit
Ethernet MAC supporting RGMII, MII and RMII (GMAC0) and one 10/100 Ethernet
MAC supporting MII and RMII (GMAC1) compliant with:
IEEE802.3az
Energy-Efficient Ethernet
IEEE802.1AS
Timestamping for Ethernet AVB support
IEEE802.1Qav
Credit-based traffic shaping hardware support
IEEE1588 Precision
Time Protocol
IEEE1588 Timestamp
Unit (TSU) with TSU timer comparison signal triggering a timer
counter and available on a PIO line
Six flexible data rate CAN-FD
controllers with SRAM-based mailboxes with time- and event-triggered
transmission
Twelve FLEXCOMs (USART, SPI
and TWIHS)
Six 64-bit timers
Two three-channel 32-bit
timer counters with PWM generation
One four-channel 16-bit PWM
controller
One 16-channel 12-bit
analog-to-digital converter, up to 1 Msps
Safety
Temperature and core voltage
monitoring
Zero-power power-on reset
cells
Main crystal monitor and
clock failure detector with failsafe switchover to main RC oscillator
32 kHz crystal monitor and
clock failure detector with failsafe switchover to internal 32 kHz RC
oscillator
One Secure TrustZone Watchdog
Timer running on RC oscillator, providing protection against TrustZone
starvation
Temperature, voltage and
frequency monitoring
Secure backup SRAM
5 Kbytes scrambled
with non-imprinting support powered with VBAT or VDDIN33:
1 Kbyte
non-erasable on tamper detection
4 Kbytes
erasable on tamper detection
Four tamper pins for static
or dynamic detection
Can be used as
regular wake-up lines
256-bit general purpose
backup register, erasable on tamper detection
Programmable OTP with bits
available for user purposes
Configurable JTAG/SWD
security (full debug, non-secure-only debug, no debug)
128-bit AES on-the-fly
encryption/decryption on DDR memory, SMC, QSPI0 and QSPI1, including
automatic key load at start-up. Separate keys for secure and non-secure
accesses (TZAESB).
True random number generator
compliant with NIST Special Publication 800-22 Tests Suite and FIPS PUB
140-2 and 140-3
Secure RTC
Cryptography
SHA (SHA1, SHA224, SHA256,
SHA384, SHA512) compliant with FIPS Publications 180-2
AES: 256-, 192-, 128-bit key
algorithm, compliant with FIPS PUB 197 specifications
TDES: two-key or three-key
algorithms, compliant with FIPS PUB 46-3 specifications
Public Key Coprocessor
(CPKCC) and associated Classical Public Key Cryptography Library (CPKCL) for
RSA, DSA, ECC GF(2n), ECC GF(p)
Up to 136 I/Os
Fully programmable through
set/clear registers
Multiplexing of eight
peripheral functions per I/O line
Each I/O line can be assigned
to a peripheral or used as a general purpose I/O
PIO controller featuring a
synchronous output providing up to 32 bits of data output in a single write
operation
Design for Low ElectroMagnetic
Interference (EMI)
Slew rate controlled
I/Os
DDR PHY with
impedance-calibrated drivers
Spread spectrum PLLs
Careful BGA power/ground ball
assignment to provide optimum decoupling capacitors placement
Microchip Recommended Power
Management Integrated Circuits (PMICs)
MCP16502, 6-channel PMIC with
I²C control interface; supports dynamic voltage scaling and processor
Low-Power modes (ULP2, BSR)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.