2 Ordering Information
| Ordering Code(1)(2) | Memory Type | Memory Size | Tier | Package | Junction Temperature Range(3) |
|---|---|---|---|---|---|
| SAMA7G54D1G(T)-I/4UB(-SLx) | DDR3L SDRAM | 1 Gbit | Industrial | TFBGA427 | -40°C to +105°C |
| SAMA7G54D2G(T)-I/4UB(-SLx) | 2 Gbits | ||||
| SAMA7G54D4G(T)-I/4UB(-SLx) | 4 Gbits |
Note:
- For details on ordering codes, see Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.
- Applies to both the MPU and the DDR3L memory junction temperatures.