9 Electrical Characteristics
The Electrical Characteristics sections in the SAMA7G5 Series and DDR3L SDRAM data sheets (see Reference Documents) apply to this device. Complementary information is provided in the following sections.
The VDDQ and VDD power inputs described in the DDR3L SDRAM data sheets are connected to the SAMA7G5 Series SiP balls called “DDRM_VDD”. Therefore, the requirements placed on VDDQ and VDD power inputs in the “Absolute Maximum Ratings” and “Recommended DC Operating Conditions” sections of these data sheets apply to the DDRM_VDD power inputs.