3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
| Product Group: | G54 | = 427-ball general-purpose microprocessors |
| Memory Type and Size: | D1G | = 1-Gbit DDR3L SDRAM |
| D2G | = 2-Gbit DDR3L SDRAM | |
| D4G | = 4-Gbit DDR3L SDRAM | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and Reel | |
| Ambient Temperature Range(1): | I | = –40°C to +85°C (industrial) |
| Package: | 4UB | = 427-ball TFBGA |
| Software License Level: | Blank | = Standard |
| SL1 | = Level 1 | |
| SL2 | = Level 2 | |
| SL3 | = Level 3 | |
|
Note:
| ||
Example:
- SAMA7G54D1GT–I/4UB-SL3 = Arm Cortex-A7 general-purpose microprocessor, 1-Gbit DDR3L SDRAM, tape and reel packaging, industrial temperature, 427-ball TFBGA, software license level 3
Note: The Tape and
Reel identifier and the Software License Level identifier only appear in the catalog
part number description. These identifiers are used for ordering purposes and are
not printed on the device package. Check with your Microchip Sales Office for
package availability.