Features
- Certified WFI32E03PC – Wi-Fi Single Band (2.4 GHz) Module
- Four User LEDs
- Two User Configurable Switch
- One Reset Switch
- On-Board USB-to-UART Serial Converter Based on the MCP2200
- On-Board Temperature Sensor
- On-Board Light Sensor
- 32-Mbit External SPI Flash Memory
- PICkit On-Board 4 (PKOB4) Support
- mikroBUS Socket to Expand Functionality Using MikroElectronika Click Boards
- Li-Ion/LiPo Battery Charger with Power Path Management
- On-Board 32 KHz Secondary Oscillator