2 Kit Overview
The WFI32-IoT 2.0 board has a single-chip Wi-Fi module that supports rapid prototyping of IoT devices and demonstrates cloud connectivity.
The WFI32-IoT 2.0 board:
- Offers various types of on-board sensors, such as a temperature sensor and ambient light sensor for the user to build their own applications
- Provides on-board sensors that help the user to collect the sensor data and transmit to the cloud
- Provides the WFI32E03PC module, which has a built-in cryptographic device that helps to make a secure and authenticated cloud connection