4 WFI32-IoT 2.0 Board Out of Box Demo
The WFI32-IoT 2.0 board’s Out of the Box (OOB) demo is preloaded with a firmware image that enables the user to quickly connect and send data to the AWS cloud using the on-board temperature and light sensors. The users can easily build their own custom projects with software libraries and example codes provided in Harmony v3 framework. The OOB demo connects to the cloud and allows the user to control the WFI32-IoT 2.0 board via a web-based interface.
For more details about the code and documentation related to the OOB demo, go to EV80S51A (WFI32-IoT 2.0 board) OOB Demo.