Introduction

The WFI32-IoT 2.0 board is a compact, stand-alone and easy-to-use board that helps the user to develop the Internet-of-Things (IoT) applications with the WFI32E03PC module, a highly integrated Wi-Fi® MCU module that supports smart Wi-Fi functionalities and premium MCU features. The WFI32E03PC module has a PCB antenna and Trust&GO hardware secure element, which is pre-provisioned to popular cloud platforms.

The WFI32-IoT 2.0 board:
  • Provides an easy way to connect the embedded application to cloud IoT platforms, such as AWS and Azure
  • Includes a PICkit™ On-board 4 (PKOB4) debugger interface and requires no external hardware to program and debug the WFI32E03PC module
  • Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElectronika mikroBUS Click adapter boards
  • Requires only a Micro-USB cable to power up and program the board