This chapter describes the hardware features of the WFI32-IoT 2.0 board.Figure 3-1. WFI32-IoT 2.0 Block Diagram
Note:
Using Microchip’s total
system solution, which includes complementary devices, software drivers
and reference designs, is highly recommended to ensure the proven
performance of the WFI32-IoT 2.0 boards. For
more details, go to support.microchip.com or contact your local Microchip Sales
office.
Table 3-1. Microchip Components used in WFI32-IoT 2.0
Board
S.No
Designator
Manufacturer Part Number
Description
1
Q100, Q201, Q202
TN2106K1-G
MCHP Analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3
2
U100
MIC2042-1YTS
MCHP Analog Power Switch 5.5V 3A MIC2042-1YTS TSSOP-14
3
U101
MCP73871-2CCI/ML
MCHP Analog Battery Charger MCP73871-2CCI/ML QFN-20
4
U102, U104
MCP1727T-ADJE/MF
MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8
5
U201
USB2514B-I/M2
MCHP Interface USB 2.0 HS HUB CTRLR USB2514B-I/M2 SQFN-36