5.1 Using Universal Module

To configure the Universal Module of Power Board Visualizer:

  1. Click File → Serial Configuration. The serial configuration window opens and shows all communication devices connected to the computer.
    Figure 5-1. Available Parts on the System for Universal Module
  2. Add the required communication ports to Universal Module by clicking Add and then adding to the Universal Module.
    Figure 5-2. Adding a Device to Universal Module
  3. After adding the ports to the module, activate individually from the serial configuration window and click Activate. This activates the ports, and they will start receiving data.
    Figure 5-3. Communication Devices Added
  4. To disable communication, click Disable from the main screen. All communications will be disabled. To enable communication, click Enable.