3.2 GUI Elements
Power Board Visualizer provides multiple elements to interact with incoming and outgoing data. These elements can be classified into two groups:
- Data Monitoring
- Data Sending
Power Board Visualizer provides multiple elements to interact with incoming and outgoing data. These elements can be classified into two groups:
DS50003115D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.