23.5.8 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x0D |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRIGB | TRIGA | OVF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bits 2, 3 – TRIG Trigger x Interrupt Flag
When a capture has occurred, the TRIGA/B is raised. This bit is cleared by writing a '1' to it.
Bit 0 – OVF Overflow Interrupt Flag
When a capture is overflow, this flag is raised. This bit is cleared by writing a '1' to it.