21.5.3 Control C - Normal Mode
| Name: | CTRLC |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP2OV | CMP1OV | CMP0OV | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – CMP2OV Compare Output Value 2
See CMP0OV.
Bit 1 – CMP1OV Compare Output Value 1
See CMP0OV.
Bit 0 – CMP0OV Compare Output Value 0
The CMPnOV bits allow direct access to the waveform generator's output compare value when the timer/counter is not enabled. This is used to set or clear the WG output value when the timer/counter is not running.