34.5.2 Status B

Name: STATUSB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
      PESIG[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – PESIG[2:0] UPDI Error Signature

These bits describe the UPDI Error Signature and are set when an internal UPDI error condition occurs. The PESIG field is cleared on a read from the debugger.

Table 34-7. Valid Error Signatures
PESIG[2:0]Error TypeError Description
0x0No errorNo error detected (Default)
0x1Parity errorWrong sampling of the parity bit
0x2Frame errorWrong sampling of frame Stop bits
0x3Access Layer Time-out Error UPDI can get no data or response from the Access layer. Examples of error cases are system domain in Sleep or system domain Reset.
0x4Clock Recovery errorWrong sampling of frame Start bit
0x5- Reserved
0x6ReservedReserved
0x7Contention errorSignalize Driving Contention on the UPDI RXD/TXD line