34.5.5 ASI Key Status
| Name: | ASI_KEY_STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | UROWWRITE | NVMPROG | CHIPERASE | | | | |
| Access | | | R | R | R | | | | |
| Reset | | | 0 | 0 | 0 | | | | |
Bit 5 – UROWWRITE User Row Write Key Status
This bit is set to
'1' if the UROWWRITE KEY is active. Otherwise, this bit reads as
zero.
Bit 4 – NVMPROG NVM Programming
This bit is set to
'1' if the NVMPROG KEY is active. This bit is automatically reset after the
programming sequence is done. Otherwise, this bit reads as
zero.
Bit 3 – CHIPERASE Chip Erase
This bit is set to
'1' if the CHIPERASE KEY is active. This bit will automatically be reset when the
Chip Erase sequence is completed. Otherwise, this bit reads as
zero.