Jump to main content
36.6 AC
Characteristics
Figure 36-48. Hysteresis vs. VCM - 10 mV
(VDD=5V)
Figure 36-49. Hysteresis vs. VCM - 10 mV to
50 mV (VDD=5V, T=25°C)
Figure 36-50. Offset vs. VCM - 10 mV
(VDD=5V)
Figure 36-51. Offset vs. VCM - 10 mV to 50
mV (VDD=5V, T=25°C)
Figure 36-52. Propagationdelay vs. VCM LPMODE Enabled, Falling Positive input,
VOD = 25mV ( T=25°C)
Figure 36-53. Propagationdelay vs. VCM LPMODE Enabled, Rising Positive input,
VOD = 30mV ( T=25°C)
Figure 36-54. Propagationdelay vs. VCM LPMODE Disabled, Falling Positive input,
VOD = 30mV ( T=25°C)
Figure 36-55. Propagationdelay vs. VCM LPMODE Disabled, Rising Positive input,
VOD = 30mV ( T=25°C)