Figure 36-17. I/O Pin Input Hysteresis vs. VDDFigure 36-18. I/O Pin Input Threshold Voltage vs. VDD (T=25°C)Figure 36-19. I/O Pin Input Threshold Voltage vs. VDD (VIH)Figure 36-20. I/O Pin Input Threshold Voltage vs. VDD (VIL)
GPIO Output Characteristics
Figure 36-21. I/O Pin Output Voltage vs. Sink
Current (VDD=3.0V)Figure 36-22. I/O Pin Output Voltage vs. Sink
Current (VDD=5.0V)Figure 36-23. : I/O Pin Output Voltage vs. Sink Current (T=25°C)Figure 36-24. I/O Pin Output Voltage vs. Source
Current (VDD=3.0V)Figure 36-25. I/O Pin Output Voltage vs. Source
Current (VDD=5.0V)Figure 36-26. I/O Pin Output Voltage vs. Source
Current (T=25°C)
GPIO Pull-Up Characteristics
Figure 36-27. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD=3.0V)Figure 36-28. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD=5.0V)