Figure 36-63. IDD vs Filterlevel over
Scanrates. T=25°C, VDD = 3.0V, Drift cal offFigure 36-64. IDD vs Temperature over
Scanrates. Filterlevel = 16, VDD = 3.0V, Drift cal off.Figure 36-65. IDD vs VDD over Scanrates. Filterlevel = 16, T=25°C, Drift cal
off.Figure 36-66. IDD vs VDD over Scanrates. Filterlevel = 4, T=25°C, Drift cal
off.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.