15.2.1 Block Diagram
Note:
- For an overview of peripherals supporting events, refer the block diagram of the device.
- For a list of event generators, refer to the Channel n Generator Selection registers (EVSYS.SYNCCH and EVSYS.ASYNCCH).
- For a list of event users, refer to the User Channel n Input Selection registers (EVSYS.SYNCUSER and EVSYS.ASYNCUSER).