15.2.2 Signal Description
Internal Event Signaling
The event signaling can happen either synchronously or asynchronously to the main clock (CLK_MAIN).
Depending on the underlying event, the event signal can be a pulse with a duration of one clock cycle, or a level signal (similar to a status flag).
Event Output to Pin
| Signal | Type | Description |
|---|---|---|
| EVOUT[2:0] | Digital Output | Event Output |