27.2.8 SMTxCPR
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- SMTxCPRU: Accesses the upper byte CPR[23:16]
- SMTxCPRH: Accesses the high byte CPR[15:8]
- SMTxCPRL: Accesses the low byte CPR[7:0]
Name: | SMTxCPR |
Address: | 0x0303 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CPR[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CPR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bits 23:0 – CPR[23:0] SMTxTMR Value at Time of Period Capture Event
Reset States: |
|