27.2.2 SMTxCON1

SMT Control Register 1
Name: SMTxCON1
Address: 0x030D

Bit 76543210 
 GOREPEAT  MODE[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – GO SMT GO Data Acquisition

ValueDescription
1 Incrementing, acquiring data are enabled
0 Incrementing, acquiring data are disabled

Bit 6 – REPEAT SMT Repeat Acquisition Enable

ValueDescription
1 Repeat Data Acquisition mode is enabled
0 Single Acquisition mode is enabled

Bits 3:0 – MODE[3:0] SMT Operation Mode Select

ValueDescription
1111 Reserved
1110 Reserved
1101 Reserved
1100 Reserved
1011 Reserved
1010 Windowed Counter
1001 Gated Counter
1000 Counter
0111 Capture
0110 Time-of-Flight
0101 Gated Windowed Measurement
0100 Windowed Measurement
0011 High and Low Time Measurement
0010 Period and Duty Cycle Acquisition
0001 Gated Timer
0000 Timer