22.8.7 CLCnSEL3
Name: | CLCnSEL3 |
Address: | 0x0DB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D4S[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – D4S[7:0] CLCn Data4 Input Selection
Reset States: |
|
Value | Description |
---|---|
n | Refer to the CLC Input Selection table for input selections |