22.8.6 CLCnSEL2
Name: | CLCnSEL2 |
Address: | 0x0DA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D3S[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – D3S[7:0] CLCn Data3 Input Selection
Reset States: |
|
Value | Description |
---|---|
n | Refer to the CLC Input Selection table for input selections |