1.1.8 ADC Short in Pre-Charge State
During the pre-charge state, if the analog pin on which the ADC conversion is performed is selected to be an output (such as LATx or ADGRDx), there is a 20 ns short between pull-up/down and the external Low/High states, resulting in an inaccurate ADC conversion reading.
Work around
None.
Affected Silicon Revisions
| A3 | A4 | ||||||
| X | X |