1.1.7 ADC Conversion Acquisition Time in Sleep (ADCC)
Conversion during Sleep mode when ADACQ = 0 affects results on values in the
upper half of the 10-bit range. The analog input is disconnected for 3-4 uS
and the first bit of the result becomes zero.
Work around
Add five counts of ADACQ time.
Affected Silicon Revisions
| A3 | A4 | ||||||
| X | X |