3.4.4 Dual CAN Interfaces
The SAMA7G54-EK features two MCP2542FD transceivers.
The MCP2542FD is a high-speed CAN transceiver that provides the interface between the Controller Area Network (CAN) protocol controller and the physical two-wire bus. For more information about the MCP2542FD, refer to the product web page.
PIO | Signal Name | Shared | Signal Description |
---|---|---|---|
PD12 | CANTX0_PD12 | – | CAN transmit port 0 |
PD13 | CANRX_PD13 | – | CAN receive port 0 |
PC15 | CAN0_STBY_PC15 | – | CAN standby port 0 |
PD14 | CANTX1_PD14 | – | CAN transmit port 1 |
PD15 | CANRX1_PD15 | – | CAN receive port 1 |
PC16 | CAN1_STBY_PC16 | – | CAN standby port 1 |
Pin No. | Signal Name | Signal Description |
---|---|---|
1 | CAN0_H | Differential positive port 0 |
2 | CAN0_L | Differential negative port 0 |
3 | GND | Common ground |
4 | CAN1_H | Differential positive port 1 |
5 | CAN1_L | Differential negative port 1 |