3.4.7 S/PDIF RX/TX Interfaces
The SAMA7G54-EK board features S/PDIF TX/RX interfaces.
S/PDIF (Sony/Philips Digital Interface) is a type of digital audio interconnect used to output audio. The signal is transmitted over a fiber optic cable with TOSLINK connectors.
The SAMA7G54-EK embeds the following:
- Connector J19 for data transmit
- Connector J18 for data receive
PIO | Signal Name | Shared | Signal Description |
---|---|---|---|
PB0 | SPDIF_RX_PB0 | – | S/PDIF receive data |
PB1 | SPDIF_TX_PB1 | – | S/PDIF transmit data |