3.4.8 Quad MEMS Microphones
The SAMA7G54-EK embeds four digital MEMS microphones SPK0641HT4H-1.
Those microphones convert acoustic pressure waves into a digital signal. This signal is acquired by the SAMA7G5 MPU through a PDMIC interface as shown in the following schematic.
PIO | Signal Name | Shared With | Signal Description |
---|---|---|---|
PD22 | PDMC0_CLK_PD22 | Ethernet 10/100 | PDM clock line for all microphones |
PD23 | PDMC0_DS0_PD23 | Ethernet 10/100 | PDM data line 0 (data from MIC1 and MIC2) |
PD24 | PDMC0_DS1_PD24 | Ethernet 10/100 | PDM data line 1 (data from MIC3 and MIC4) |
Note: To activate the PDM interface, place
the jumper JP2 on the connector J3 as defined in GPIO
Distribution. In this mode, the Ethernet 10/100 interface is not
accessible.