3.4.6 RPi CSI Camera Interface
The SAMA7G54-EK board features a MIPI CSI camera connector (Raspberry Pi compatible).
Pin No. | RPi Signal | Signal Name | Shared With | PIO | Function |
---|---|---|---|---|---|
1 | GND | GND | – | – | Ground |
2 | CAM_DO_N | MIPI_D0_N | – | MIPI_DN0 | MIPI DPHY negative differential input data lane 0 |
3 | CAM_DO_P | MIPI_D0_P | – | MIPI_DP0 | MIPI DPHY positive differential input data lane 0 |
4 | GND | GND | – | – | Ground |
5 | CAM_D1_N | MIPI_D1_N | – | MIPI_DN1 | MIPI DPHY negative differential input data lane 1 |
6 | CAM_D1_P | MIPI_D1_P | – | MIPI_DP1 | MIPI DPHY positive differential input data lane 1 |
7 | GND | GND | – | – | Ground |
8 | CAM_CK_N | MIPI_CK_N | – | MIPI_CLKN | MIPI DPHY negative differential input clock lane |
9 | CAM_CK_P | MIPI_CK_P | – | MIPI_CLKP | MIPI DPHY positive differential input clock lane |
10 | GND | GND | – | – | Ground |
11 | CAM_IO0 | CAM_GPIO0_PE1 | RPi 40-pin connector | PE1 | MIPI CSI power enable |
12 | CAM_IO1 | CAM_GPIO1_PE2 | RPi 40-pin connector | PE2 | MIPI CSI LED indicator |
13 | CAM_SCL | CAM_TWCK | ECC608B | PC13 | TWI clock line |
14 | CAM_SDA | CAM_TWD | ECC608B | PC14 | TWI data line |
15 | CAM_3V3 | VDD_3V3 | – | – | 3.3V power supply |