3.4.12 Tamper Pins Connector
The SAMA7G54-EK board features four tamper pins for static or dynamic intrusion detections.
For a description of intrusion detection, refer to the SAMA7G5 Series data sheet, section “Security Module (SECUMOD)”. See Reference Documents.
The table below describes the pin assignment of PIOBU connector J14.
Signal Name | Signal Description | Pin No. | Pin No. | Signal Description | Signal Name |
---|---|---|---|---|---|
GND | Ground | 1 | 2 | Ground | GND |
PIOBU0 | Tamper I/O 0 | 3 | 4 | Tamper I/O 1 | PIOBU1 |
PIOBU2 | Tamper I/O 2 | 5 | 6 | Tamper I/O 3 | PIOBU3 |
GND | Ground | 7 | 8 | Ground | GND |