2.4 Power Sources

Two options are available to power up the SAMA7G54-EK board:
  • Through an external AC to DC +5V wall adapter connector (J1)
  • Through the USB Micro-AB connector on the USBA port (J7)
Table 2-3. Electrical Characteristics
Electrical ParameterValue
Input voltage5 VDC
Maximum input voltage6 VDC
Maximum 3.3 VDC current300 mA
CAUTION: The SAMA7G54-EK board runs at a 3.3V voltage level logic. The maximum voltage that the I/O pins can tolerate is 3.3V. Providing higher voltages (e.g. 5V) to an I/O pin could damage the board.