2.1 SAMA7G54-EK Features

Table 2-1. SAMA7G54-EK Features
CharacteristicSpecificationsComponents
Processor14x14 mm, 0.65 mm pitch, 343-ball TFBGAMicrochip SAMA7G54-V/4HB
External clock

MPU: 24 MHz

MPU: 32.768 kHz Crystal

Ethernet: 25 MHz

Microchip DSC1001DI5-024.0000

NDK NX2012SA-32.768-STD-MUB-1

2 * Microchip DSC1001DI5-025.0000

Memory

One 16-bit, 4-Gbit DDR3L

One 32-Gbit e.MMC

One 1-Gbit Octal SPI Flash

Two EEPROMs with EUI-48™ MAC ID

Alliance Memory AS4C256M16D3LC-12BCNTR

SkyHigh Memory S40FC004C1B1C00000

Micron MX66LM1G45GXDI00

2 * Microchip 24AA02E48

SD/MMCOne standard 4-bit SD Card interface with power controlMicrochip MIC9085
USB

One Micro-AB host/device with power switch

One Type-A host with power switch

One Type-C™ host with power switch

3 * Microchip MIC2025
CANTwo CAN interfacesMicrochip MCP2542FD
Ethernet

One Ethernet 10/100 port

One Gigabit Ethernet port

Microchip KSZ8081

Microchip KSZ9131

Wi-Fi/BTOne optional Wi-Fi/BT interfaceSlot for Microchip ATWILC3000
Audio

One SPDIF RX port

One SPDIF TX port

Four digital microphones

SPK0641HT4H-1

CameraOne RPi CSI camera interface
Debug port

One J-Link-OB + CDC

One JTAG interface

Embedded J-Link-OB through the CDC (Communication Device Class) interface (ATSAM3U4C TFBGA100)
Board monitor

One RGB (red, green, blue) LED

Four push button switches

Expansion

One RPi Expansion connector

Two mikroBUS connectors

Hundreds of possible click extensions featuring Microchip functions

Power management

One power management IC

One power consumption measurement device

Microchip MCP16502

Microchip PAC1934

Board supplyFrom USBA or from wall adapter
Backup batterySuperCap