2.3 Evaluation Kit Specifications

Table 2-2. Evaluation Kit Specifications
CharacteristicSpecifications
BoardSAMA7G54-EK
Board supply voltageExternal or USB-powered
Temperature

Operating: 0°C to +70°C

Storage: -20°C to +70°C

Relative humidity0 to 85% (non-condensing)
Board dimensions160 x 100 mm
RoHS statusCompliant