2.5 On-Board Connectors

The fully-featured SAMA7G54 Evaluation Kit integrates multiple peripherals and interface connectors, as shown in the following figure.

Figure 2-1. SAMA7G54-EK Connectors
Table 2-4. SAMA7G54-EK Board Interface Connectors
ConnectorInterfaces To
J1External power jack
J4Standard SDMMC connector
J5Gigabit Ethernet RJ45
J6Ethernet 10/100 RJ45
J7USB 2.0 Micro-AB (USB-A)
J8USB 2.0 Type-C (USB-B)
J9USB 2.0 Type-A (USB-C)
J10mikroBUS socket (mBUS1)
J11MIPI CSI camera connector
J12mikroBUS socket (mBUS2)
J1340-pin Raspberry Pi connector
J14Tamper pins connector
J15ATWILC3000 debug connector
J16ATWILC3000 UART debug connector
J17Dual CAN connector
J18SPDIF RX connector
J19SPDIF TX connector
J20UART debug connector (FTDI connector)
J22Disable boot jumper
J23PCB connector for factory-programming the SAM3U/J-Link-OB (not to be used by end user)
J24J-Link-OB USB connection
J27JTAG, 20-pin IDC