3.4.11 Secure Element - CryptoAuthentication™
The ECC608B is a member of the Microchip CryptoAuthentication family of high-security cryptographic devices which combine a world-class hardware-based key storage with hardware cryptographic accelerators to implement various authentication and encryption protocols.
The ECC608B includes an EEPROM array which can be used for storage of up to 16 keys, certificates, miscellaneous read/write, read-only or secret data, consumption logging, and security configurations. Access to the various memory sections can be restricted in a variety of ways and the configuration can be locked to prevent changes.
For more details about ECC608B, refer to the product web page.
| PIO | MPU Signal Name | Device Signal Name | Shared With | Signal Description |
|---|---|---|---|---|
| PC14 | FLEXCOM8_IO0_PC14 | ECC608_TWD | MIPI CSI camera | TWI data |
| PC13 | FLEXCOM8_IO1_PC13 | ECC608_TWCK | MIPI CSI camera | TWI clock |
ATECC608B-SSHDA is placed on the same TWI bus as the MIPI CSI camera, as described below.
| Device | 7-bit Client Address | Full Address with RD/WR# |
|---|---|---|
| ECC608B TWI Read | 1100_000 | 0xC1 |
| ECC608B TWI Write | 0xC0 |