3.4.12 Tamper Pins Connector
The SAMA7G54-EK board features four tamper pins for static or dynamic intrusion detections.
For a description of intrusion detection, refer to the SAMA7G5 Series data sheet, section “Security Module (SECUMOD)”. See Reference Documents.
The table below describes the pin assignment of PIOBU connector J14.
| Signal Name | Signal Description | Pin No. | Pin No. | Signal Description | Signal Name |
|---|---|---|---|---|---|
| GND | Ground | 1 | 2 | Ground | GND |
| PIOBU0 | Tamper I/O 0 | 3 | 4 | Tamper I/O 1 | PIOBU1 |
| PIOBU2 | Tamper I/O 2 | 5 | 6 | Tamper I/O 3 | PIOBU3 |
| GND | Ground | 7 | 8 | Ground | GND |