3.4.5 RPi Connector Interface

The SAMA7G54-EK board features a 40-pin connector (Raspberry Pi compatible) for free use.

Figure 3-42. RPi 40-Pin Connector Schematic
Table 3-34. RPi Connector Pin Assignment
Pin No.RPi SignalSignal NameShared WithPIOFunction
13.3V powerVDD_3V3––3.3V power supply
25V power5V_MAIN––5.0V power supply
3GPIO 2 (SDA)EXT40_TWD_PC18mBUS1, mBUS2PC183I²C data line
45V power5V_MAIN––5.0V power supply
5GPIO 3 (SCL)EXT40_TWCK_PC19mBUS1, mBUS2PC193I²C clock line
6GroundGND––Ground
7GPIO 4 (GPCLK0)EXT_GPIO_PD2610/100 EthernetPD262GPIO clock
8GPIO 14 (TXD)EXT40_TXD_PC30–PC30UART TXD
9GroundGND––Ground
10GPIO 15 (RXD)EXT40_RXD_PC31–PC31UART RXD
11GPIO 17EXT40_SPI1_CE1_PE7USART WILC3000PE71GPIO standard
12GPIO 18 (PCM_CLK)EXT_SPI1_CE0_PE6USART WILC3000PE61GPIO standard PWM
13GPIO 27EXT_GPIO_PD2110/100 EthernetPD212GPIO standard
14GroundGND––Ground
15GPIO 22EXT_GPIO_PD2710/100 EthernetPD272GPIO standard
16GPIO 23EXT40_GPIO_PD2510/100 EthernetPD252GPIO standard
173.3V powerVDD_3V3––3.3V power supply
18GPIO 24EXT_GPIO_PB8Red LEDPB8GPIO standard
19GPIO 10 (MOSI)EXT40_QSPI1_IO2_PB23–PB23SPI MOSI
20GroundGND––Ground
21GPIO 9 (MISO)EXT40_QSPI1_IO1_PB24–PB24SPI MISO
22GPIO 25EXT40_QSPI1_IO3_PB22–PB22GPIO standard
23GPIO 11 (SCLK)EXT40_QSPI1_IO0_PB25–PB25SPI clock
24GPIO 8 (CE0)EXT40_QSPI1_CS_PB26–PB26SPI Chip Select 0
25GroundGND––Ground
26GPIO 7 (CE1)EXT40_QSPI1_SCK_PB27–PB27SPI Chip Select 1
27GPIO 0 (ID_SD)––NCI²C ID EEPROM data line
28GPIO 1 (ID_SC)––NCI²C ID EEPROM clock line
29GPIO 5EXT40_GPIO_PD3010/100 EthernetPD302GPIO standard "clock"
30GroundGND––Ground
31GPIO 6EXT40_GPIO_PD2910/100 EthernetPD292GPIO standard "clock"
32GPIO 12 (PWM0)EXT40_PWM0_PE2MIPI CSI cameraPE2GPIO standard PWM
33GPIO 13 (PWM1)EXT40_PWM1_PD2810/100 EthernetPD282GPIO standard PWM
34GroundGND––Ground
35GPIO 19 (PCM_FS)EXT40_SPI1_MISO_PE4USART WILC3000PE41GPIO standard SPI MISO
36GPIO 16EXT40_SPI1_CE2_PE1MIPI CSI cameraPE1GPIO standard
37GPIO 26EXT40_GPIO_PD31–PD31GPIO standard
38GPIO 20 (PCM_DIN)EXT40_SPI1_MOSI_PE3USART WILC3000PE31GPIO standard SPI MOSI
39GroundGND––Ground
40GPIO 21 (PCM_DOUT)EXT40_SPI1_SCLK_PE5–PE5GPIO standard SPI CLK
Note:
  1. These I/Os are shared with the USART of the (optional) WILC3000 module for its Bluetooth functionality. The two interfaces cannot work together and the user should pay particular attention to impedance adaptation on each node. The series resistor can be removed to improve behavior.
  2. These I/Os are shared with the GMAC interface of the KSZ8081 (Ethernet 10/100) interface. The user should pay particular attention to impedance adaptation on each node. The series resistor can be removed to improve behavior.
  3. This interface is shared with the mikroBUS1 and mikroBUS2 interfaces. The end user must pay attention to the I²C addresses used on these nodes.