7.1.3 PHY Identifier 2

Name: PHY_ID2
Address: 0x03

Bit 15141312111098 
 OUI[18:23]MODEL[5:4] 
Access RORORORORORORORO 
Reset 11000010 
Bit 76543210 
 MODEL[3:0]REV[3:0] 
Access RORORORORORORORO 
Reset 00010000 

Bits 15:10 – OUI[18:23] Organizationally Unique Identifier

This field contains the 19th through the 24th bits of the Organizationally Unique Identifier (OUI). See register PHY_ID1 for complete OUI details.

Bits 9:4 – MODEL[5:0] Manufacturer’s Model Number

Six-bit manufacturer’s integrated PHY identification number.
ValueDescription
100001 LAN8679 PMD Transceiver

Bits 3:0 – REV[3:0] Manufacturer’s Revision Number

Four-bit integrated PHY revision number.

ValueDescription
0000 Silicon revision 0