4.6.11.2 c90lib Option

The -mc90lib option links in a set libraries that are compatible with the C90 language standard. By default, a C99 compatible library set is linked.

This option does not change the language specification used for source code in your project; use the -std option for that purpose. (See 4.6.3.4 Std Option.)