4.6.11.9 Xlinker Option

The -Xlinker option option pass option to the linker where it will be interpreted as a linker option. You can use this to supply system-specific linker options that the compiler does not know how to recognize.

For example -Xlinker -presetVec=0h,intCode=04h