4.6.11.3 Clink Option

The -mclink option requests that when building a project, the command-line driver generate and use linker options that are relevant for C programs. This is the default action taken by the driver.

The -mno-clink form of this option can be used if you prefer to manually specify the linker options for a C program. The linker class options will still be defined, but any options that place psects into classes (for example -p linker options) will not be present. Use the -mno-clink option with caution. Ensure suitable linker options are manually specified to ensure the correct operation of your project.