6.1.9.26 Line Directive
The
LINE
directive indicates the line number of the
current source file that contains the assembly code following. For
exampleLINE 26
This directive is used to build debug information associated with a project and it is typically found in intermediate assembly files, placed there by the C code generator. They shouldn't be required for hand-written assembly code.