8.2.1 Hexmate Uses
Hexmate can be used for a variety of tasks relating to Intel HEX files. These include the following.
- Merging multiple Intel HEX files into one Intel HEX file.
- Calculating and storing variable-length hash values, such as CRC or SHA.
- Filling unused memory locations with known data sequences.
- Converting Hex files to other INHX formats (e.g., INHX32).
- Detecting specific or partial opcode sequences within a HEX file.
- Finding/replacing specific or partial opcode sequences.
- Providing a map of addresses used in a HEX file.
- Changing or standardizing the length of data records in a HEX file.
- Validating record checksums within Intel HEX files.
Typical applications for Hexmate might include:
- Merging a bootloader or debug module into a main application at build time.
- Creating a hash value that can be used to ensure programmed code has not become corrupted.
- Placing instructions at unused locations to handle the wayward execution of crashed programs.
- Storing serial numbers or strings such as time stamps at a fixed address.
- Storing initial values at a particular memory address (e.g., initialize EEPROM).
- Detecting the occurrence of a buggy or restricted instructions.
- Adjusting HEX files to meet the particular requirements of bootloaders or debug tools.