Jump to main content
4.7.1.2.1 XC8 Compiler - Preprocessing and messaging options
- Define macros
- This field allows you to define preprocessor macros. See D: Define a Macro.
- Undefine macros
- This field allows you to undefine preprocessor macros. See U: Undefine Macros.
- Preprocess assembly files
- This checkbox is used to preprocess assembly source files. See the
Xassembler Option.
- Include directories
- This field allows you to specify the directories searched for header
files. See I: Specify Include File Search Path
Option.
- Verbose
- This checkbox shows the build command lines. See V: Verbose Compilation.
- Warning level
- This field adjusts the warning level threshold to control how many warnings will
be issued with each build. See Warn Option.
- Use CCI syntax
- This checkbox requests that the CCI language extension be enforced.
See Ext Option.
- Generate the ASM listing file
- This checkbox generates an assembly listing file. See Mapped Assembler Options.