6.1.5.2 Character Constants And Strings
A character constant is a single character enclosed in single quotes
'.
Multi-character constants, or strings, are a sequence of characters, not
including carriage return or newline characters, enclosed within matching quotes. Either
single quotes ' or double quotes " can be used, but the
opening and closing quotes must be the same.