6.1.9.41.6 Inline Flag
This flag is deprecated. Consider, instead, using the
optim psect flag.
The inline psect flag is used by the code generator to
tell the assembler that the contents of a psect can be inlined. If this operation is
performed, the contents of the inline psect will be copied and used to
replace calls to the function defined in the psect.