6.1.9.41.7 Keep Flag

This flag is deprecated. Consider, instead, using the optim psect flag.

The keep psect flag ensures that the psect is not deleted after any inlining by the assembler optimizer. Psects that are candidates for inlining (see Inline Flag) can be deleted after the inlining takes place.